S98CA7-SES100187

0.187" Bore Shaft to Shaft Adjustable Slip Clutch with Torque Range of 48 to 256 OZ-IN
Qty Range Price/Unit Ships Within
1 - 4 $151.09 8 wks
5 - 9 $140.45 8 wks
10 - 24 $132.72 8 wks
25 - 49 $122.95 8 wks
50+ Request for Quote
$151.09

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (°) 2 Degree
Body Dia. (A) 1 Inch
Bore Size (B) 0.187 Inch
Configuration Shaft to Shaft
Friction Material Nonasbestos
Other Applications See Catalog page
Overall Length (C) 1.5 Inch
Power Dissipation (watts) 9 Watts
Torque Range @ 50 rpm (ozf-in.) 48-256 ozf in. @ 50 rpm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team