S98CA7-SES075125
0.125" Bore Shaft to Shaft Adjustable Slip Clutch with Torque Range of 24 to 136 OZ-IN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $152.77 | 12 wks |
5 - 9 | $141.91 | 12 wks |
10 - 24 | $134.07 | 12 wks |
25 - 49 | $124.15 | 12 wks |
50+ | Request for Quote |
$152.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 2 Degree |
---|---|
Body Dia. (A) | 0.75 Inch |
Bore Size (B) | 0.125 Inch |
Configuration | Shaft to Shaft |
Friction Material | Nonasbestos |
Other Applications | See Catalog page |
Overall Length (C) | 1.25 Inch |
Power Dissipation (watts) | 4.5 Watts |
Torque Range @ 50 rpm (ozf-in.) | 24-136 ozf in. @ 50 rpm |