S98CA6MMOC701273

12mm Bore Adjustable slip clutch with torque range of 11.3 - 847 N.cm @ 50 rpm
Qty Range Price/Unit Ships Within
1 - 9 $409.72 6 wks
10 - 24 $385.51 6 wks
25 - 49 $366.12 6 wks
50 - 99 $332.47 6 wks
100+ Request for Quote
$409.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (D) 69.9 mm
Bore Size (d) 12 mm
Fig. # 2
Friction Material Nonasbestos
Hub Dia. (D₁) 41.4 mm
Hub Length (l₁) 12.7 mm
Overall Length (L) 72.9 mm
Power Dissipation (watts) 43 watts
Torque Range @ 50 rpm (N•m) 11.3 - 847 N.cm@ 50 rpm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team