S98CA6MMOC511273

12mm Bore Adjustable slip clutch with torque range of 9.04 - 564 N.cm @ 50 rpm
Qty Range Price/Unit Ships Within
1 - 9 $284.13 6 wks
10 - 24 $267.04 6 wks
25 - 49 $253.46 6 wks
50 - 99 $230.01 6 wks
100+ Request for Quote
$284.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (D) 50.8 mm
Bore Size (d) 12 mm
Fig. # 2
Friction Material Nonasbestos
Hub Dia. (D₁) 35.1 mm
Hub Length (l₁) 12.7 mm
Overall Length (L) 72.9 mm
Power Dissipation (watts) 29 watts
Torque Range @ 50 rpm (N•m) 9.04 - 564 N.cm@ 50 rpm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team