S98CA6MMOC381063
10mm Bore Adjustable slip clutch with torque range of 5.65 - 282 N.cm @ 50 rpm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $205.29 | 10 wks |
10 - 24 | $191.97 | 10 wks |
25 - 49 | $181.75 | 10 wks |
50 - 99 | $164.39 | 10 wks |
100+ | Request for Quote |
$205.29
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (D) | 38.1 mm |
---|---|
Bore Size (d) | 10 mm |
Fig. # | 2 |
Friction Material | Nonasbestos |
Hub Dia. (D₁) | 25.7 mm |
Hub Length (l₁) | 9.4 mm |
Overall Length (L) | 63.5 mm |
Power Dissipation (watts) | 14.5 watts |
Torque Range @ 50 rpm (N•m) | 5.65 - 282 N.cm@ 50 rpm |