S98CA6MMOC320838

8mm Bore Adjustable slip clutch with torque range of 1.13 - 113 N.cm @ 50 rpm
Qty Range Price/Unit Ships Within
1 - 9 $122.13 6 wks
10 - 24 $113.43 6 wks
25 - 49 $107.23 6 wks
50 - 99 $95.9 6 wks
100+ Request for Quote
$122.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (D) 31.8 mm
Bore Size (d) 8 mm
Fig. # 2
Friction Material Nonasbestos
Hub Dia. (D₁) 19.3 mm
Hub Length (l₁) 6.3 mm
Overall Length (L) 38.1 mm
Power Dissipation (watts) 6 watts
Torque Range @ 50 rpm (N•m) 1.13 - 113 N.cm@ 50 rpm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team