S98CA6MMEC250833
8mm Bore Adjustable slip clutch with torque range of 1.13 - 113 N.cm @ 50 rpm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $125.34 | 10 wks |
10 - 24 | $113.82 | 10 wks |
25 - 49 | $104.33 | 10 wks |
50 - 99 | $97.5 | 10 wks |
100+ | Request for Quote |
$125.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (D) | 25.4 mm |
---|---|
Bore Size (d) | 8 mm |
Fig. # | 1 |
Friction Material | Nonasbestos |
Hub Dia. (D₁) | 19.3 mm |
Hub Length (l₁) | 6.3 mm |
Overall Length (L) | 33.3 mm |
Power Dissipation (watts) | 5.8 watts |
Torque Range @ 50 rpm (N•m) | 1.13 - 113 N.cm@ 50 rpm |