S98CA6MMEC250827
8mm Bore Adjustable slip clutch with torque range of .25 - 22.6 N.cm @ 50 rpm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $88.62 | 6 wks |
10 - 24 | $79.89 | 6 wks |
25 - 49 | $73.23 | 6 wks |
50 - 99 | $63.3 | 6 wks |
100+ | Request for Quote |
$88.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (D) | 25.4 mm |
---|---|
Bore Size (d) | 8 mm |
Fig. # | 1 |
Friction Material | Nonasbestos |
Hub Dia. (D₁) | 19.3 mm |
Hub Length (l₁) | 6.3 mm |
Overall Length (L) | 26.9 mm |
Power Dissipation (watts) | 1 watts |
Torque Range @ 50 rpm (N•m) | .25 - 22.6 N.cm@ 50 rpm |