S98CA6-MOC320846

0.5" Bore Adjustable Slip Clutch with Torque Range of 12.8 to 800 OZ-IN
Qty Range Price/Unit Ships Within
1 - 9 $278.72 6 wks
10 - 24 $267.04 6 wks
25 - 49 $253.46 6 wks
50 - 99 $230.01 6 wks
100+ Request for Quote
$278.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (A) 2 Inch
Bore Depth (Cart Side) 1.88 Inch
Bore Depth (Hub Side) 1 Inch
Bore Size (B) 0.5 Inch
Friction Material Nonasbestos
Other Applications See Catalog page
Overall Length (C) 2.87 Inch
Power Dissipation (watts) 29 watts
Torque Range @ 50 rpm (ozf-in.) 12.8 - 800 oz-in @ 50rpm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team