S98CA6-MOC240640

0.375" Bore Adjustable Slip Clutch with Torque Range of 8 to 400 OZ-IN
Qty Range Price/Unit Ships Within
1 - 9 $201.40 6 wks
10 - 24 $191.97 6 wks
25 - 49 $181.75 6 wks
50 - 99 $164.39 6 wks
100+ Request for Quote
$201.40

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (A) 1.5 Inch
Bore Depth (Cart Side) 1.75 Inch
Bore Depth (Hub Side) 0.75 Inch
Bore Size (B) 0.375 Inch
Friction Material Nonasbestos
Other Applications See Catalog page
Overall Length (C) 2.5 Inch
Power Dissipation (watts) 14.5 watts
Torque Range @ 50 rpm (ozf-in.) 8 - 400 oz-in @ 50rpm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team