S98CA6-MOC200424

0.25" Bore Adjustable Slip Clutch with Torque Range of 1.6 to 192 OZ-IN
Qty Range Price/Unit Ships Within
1 - 9 $119.83 6 wks
10 - 24 $113.45 6 wks
25 - 49 $107.23 6 wks
50 - 99 $95.9 6 wks
100+ Request for Quote
$119.83

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (A) 1.25 Inch
Bore Depth (Cart Side) 1 Inch
Bore Depth (Hub Side) 0.5 Inch
Bore Size (B) 0.25 Inch
Friction Material Nonasbestos
Other Applications See Catalog page
Overall Length (C) 1.5 Inch
Power Dissipation (watts) 6 watts
Torque Range @ 50 rpm (ozf-in.) 1.6 - 192 oz-in @ 50rpm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team