S98CA6-MEC160421
0.25" Bore Adjustable Slip Clutch with Torque Range of 1.6 to 160 OZ-IN
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $101.32 | 10 wks |
10 - 24 | $95.3 | 10 wks |
25 - 49 | $89.63 | 10 wks |
50 - 99 | $79.88 | 10 wks |
100+ | Request for Quote |
$101.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (A) | 1 Inch |
---|---|
Bore Depth (Cart Side) | 1 Inch |
Bore Depth (Hub Side) | 0.31 Inch |
Bore Size (B) | 0.25 Inch |
Friction Material | Nonasbestos |
Other Applications | See Catalog page |
Overall Length (C) | 1.31 Inch |
Power Dissipation (watts) | 5.8 watts |
Torque Range @ 50 rpm (ozf-in.) | 1.6 - 160 oz-in @ 50rpm |