S9716A-Z7E034AP
64 DP, 34 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $45.88 | 4 wks |
10 - 24 | $39.6 | 4 wks |
25 - 49 | $38.76 | 6 wks |
50+ | $37.49 | 6 wks |
$45.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 64 |
Face Width | 0.104 Inch |
Hub Dia. | 0.25 Inch |
Hub Style / Spring Type | Clamp Hub / Torsion |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 34 |
Pitch Dia. | 0.5313 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |