S9716A-Z6F062AP
72 DP, 62 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $45.99 | 8 wks |
25 - 49 | $33.78 | 8 wks |
50+ | $29 | 8 wks |
$45.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 72 |
Face Width | 0.104 Inch |
Hub Dia. | 0.375 Inch |
Hub Style / Spring Type | Pin hub / Torsion |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 62 |
Pitch Dia. | 0.8611 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |