S9716A-Z6E058AP
64 DP, 58 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $46.66 | 8 wks |
| 25 - 49 | $34.93 | 8 wks |
| 50+ | $29.98 | 8 wks |
$46.66
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.2498 Inch |
|---|---|
| Diametral Pitch | 64 |
| Face Width | 0.104 Inch |
| Hub Dia. | 0.375 Inch |
| Hub Style / Spring Type | Pin hub / Torsion |
| Material | Aluminum Body / Stainless Steel Hub |
| No. Of Teeth | 58 |
| Pitch Dia. | 0.9063 Inch |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA 10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities