S9714A-Z5G044-P
80 DP, 44 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $50.82 | 8 wks |
25 - 49 | $37.83 | 8 wks |
50+ | $32.63 | 8 wks |
$50.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Diametral Pitch | 80 |
Face Width | 0.104 Inch |
Hub Dia. | 0.25 Inch |
Hub Style / Spring Type | Clamp Hub / Torsion |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 44 |
Pitch Dia. | 0.55 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |