S9714A-Z4F036AP
72 DP, 36 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $40.65 | 6 wks |
25 - 49 | $29.97 | 6 wks |
50+ | $25.64 | 6 wks |
$40.65
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Diametral Pitch | 72 |
Face Width | 0.104 Inch |
Hub Dia. | 0.375 Inch |
Hub Style / Spring Type | Pin hub / Torsion |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 36 |
Pitch Dia. | 0.5 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |