S9714A-Z4E048-P
64 DP, 48 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $50.77 | 4 wks |
25 - 49 | $40.94 | 4 wks |
50+ | $38.14 | 6 wks |
$50.77
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Diametral Pitch | 64 |
Face Width | 0.104 Inch |
Hub Dia. | 0.375 Inch |
Hub Style / Spring Type | Pin hub / Torsion |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 48 |
Pitch Dia. | 0.75 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |