S9713A-Z3J132AP
120 DP, 132 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $47.39 | 6 wks |
25 - 49 | $35.29 | 6 wks |
50+ | $30.46 | 6 wks |
$47.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1248 Inch |
---|---|
Diametral Pitch | 120 |
Face Width | 0.104 Inch |
Hub Dia. | 0.187 Inch |
Hub Style / Spring Type | Clamp Hub / Torsion |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 132 |
Pitch Dia. | 1.1 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |