S9713A-Z2F046AP
72 DP, 46 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $42.22 | 6 wks |
25 - 49 | $30.92 | 6 wks |
50+ | $26.53 | 6 wks |
$42.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1248 Inch |
---|---|
Diametral Pitch | 72 |
Face Width | 0.104 Inch |
Hub Dia. | 0.312 Inch |
Hub Style / Spring Type | Pin hub / Torsion |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 46 |
Pitch Dia. | 0.6389 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |