S9713A-Z2E074-P
64 DP, 74 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $51.11 | 6 wks |
25 - 49 | $39.1 | 6 wks |
50+ | $33.81 | 6 wks |
$51.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1248 Inch |
---|---|
Diametral Pitch | 64 |
Face Width | 0.104 Inch |
Hub Dia. | 0.312 Inch |
Hub Style / Spring Type | Pin hub / Torsion |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 74 |
Pitch Dia. | 1.1563 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |