S9706A-Z6J340-P
120 DP, 340 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $102.05 | 8 wks |
25 - 49 | $88.78 | 8 wks |
50+ | $71.76 | 8 wks |
$102.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 120 |
Face Width | 0.104 Inch |
Hub Dia. | 0.437 Inch |
Hub Style / Spring Type | Pin Hub / Helical |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 340 |
Pitch Dia. | 2.8333 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |