S9703A-Z2D065-P
48 DP, 65 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $57.30 | 8 wks |
| 25 - 49 | $47.04 | 8 wks |
| 50+ | $37.12 | 8 wks |
$57.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.1248 Inch |
|---|---|
| Diametral Pitch | 48 |
| Face Width | 0.104 Inch |
| Hub Dia. | 0.312 Inch |
| Hub Style / Spring Type | Pin Hub / Helical |
| Material | Stainless Steel Body & Hub |
| No. Of Teeth | 65 |
| Pitch Dia. | 1.3542 Inch |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA 10 |
| Substitute Part | S1A53A-P048S065 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities