S9590A-T708

96 DP, 10 (oz-in) Max. Load Rating, wt. of 0.5oz, for .0781 Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 4 $401.77 6 wks
5 - 9 $365.94 6 wks
10 - 24 $338.2 6 wks
25 - 49 $313.43 8 wks
50+ Request for Quote
$401.77

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breakway Torque 0.05
Clearance Diameter 0.6
Length (L" / H") 1.556
Load Rating 10 (oz-in)
Material Stainless Steel
MAX SPEED (RPM) 1000
Pitch 96
Shaft Dia. (inch) 0.0781
Weight (oz.) 0.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team