S9570A-TS3
48 DP, 80 (oz-in) Max. Load Rating, wt. of 7.5oz, for .250 Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $553.92 | 6 wks |
5 - 9 | $505.14 | 6 wks |
10 - 24 | $455.05 | 6 wks |
25 - 49 | $419.74 | 8 wks |
50+ | Request for Quote |
$553.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breakway Torque | 0.09 |
---|---|
Clearance Diameter | 1.960 |
Length (L" / H") | 6 |
Load Rating | 80 (oz-in) |
Material | Stainless Steel |
MAX SPEED (RPM) | 2400 |
Pitch | 48 |
Shaft Dia. (inch) | 0.250 |
Weight (oz.) | 7.5 |