S9570A-T711

64 DP, 30 (oz-in) Max. Load Rating, wt. of 1.9oz, for .250 Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 4 $310.88 6 wks
5 - 9 $272 6 wks
10 - 24 $243.63 6 wks
25 - 49 $217.66 8 wks
50+ Request for Quote
$310.88

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breakway Torque 0.15
Clearance Diameter 0.188
Length (L" / H") 1.922
Load Rating 30 (oz-in)
Material Stainless Steel
MAX SPEED (RPM) 1000
Pitch 64
Shaft Dia. (inch) 0.25
Weight (oz.) 1.9

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team