S9550A-TS2

64 DP, 80 (oz-in) Max. Load Rating, wt. of 5.2oz, for .1250 Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 4 $457.33 6 wks
5 - 9 $406.93 6 wks
10 - 24 $367.59 6 wks
25 - 49 $332.59 8 wks
50+ Request for Quote
$457.33

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breakway Torque 0.20
Clearance Diameter 1.706
Length (L" / H") 5
Load Rating 80 (oz-in)
Material Stainless Steel
MAX SPEED (RPM) 2400
Pitch 64
Shaft Dia. (inch) 0.1875
Weight (oz.) 5.2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team