S9540A-TS9

72 PITCH, 50 (oz-in) MAX. LOAD RATING, wt. OF 1.8oz, FOR .125 SHAFT DIA.
Qty Range Price/Unit Ships Within
1 - 4 $423.31 6 wks
5 - 9 $370.17 6 wks
10 - 24 $331.48 6 wks
25 - 49 $296 8 wks
50+ Request for Quote
$423.31

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breakway Torque 0.15
Length (L" / H") 2.250 / 1-3/32
Load Rating 50 (oz-in)
Material Stainless Steel
MAX SPEED (RPM) 1000
Pitch 72
Shaft Dia. (inch) 0.125
Weight (oz.) 1.8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team