S9540A-TS7
64 DP, 26 (oz-in) Max. Load Rating, wt. of 0.9oz, for .093 Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $334.84 | 6 wks |
5 - 9 | $287.2 | 6 wks |
10 - 24 | $254.57 | 6 wks |
25 - 49 | $223.9 | 8 wks |
50+ | Request for Quote |
$334.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breakway Torque | 0.08 |
---|---|
Clearance Diameter | 0.947 |
Length (L" / H") | 1.5 |
Load Rating | 26 (oz-in) |
Material | Stainless Steel |
MAX SPEED (RPM) | 800 |
Pitch | 64 |
Shaft Dia. (inch) | 0.093 |
Weight (oz.) | 0.9 |