S9540A-TS1
72 DP, 49 (oz-in) Max. Load Rating, wt. of 2.3oz, for .1250 Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $470.55 | 6 wks |
5 - 9 | $419.93 | 6 wks |
10 - 24 | $379.88 | 6 wks |
25 - 49 | $344.45 | 8 wks |
50+ | Request for Quote |
$470.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breakway Torque | 0.20 |
---|---|
Clearance Diameter | 1.37 |
Length (L" / H") | 4 |
Load Rating | 49 (oz-in) |
Material | Stainless Steel |
MAX SPEED (RPM) | 600 |
Pitch | 72 |
Shaft Dia. (inch) | 0.1250 |
Weight (oz.) | 2.3 |