S9540A-T709

64 DP, 25 (oz-in) Max. Load Rating, wt. of 0.6oz, for .125 Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 4 $295.59 6 wks
5 - 9 $256.97 6 wks
10 - 24 $229.42 6 wks
25 - 49 $203.95 8 wks
50+ Request for Quote
$295.59

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breakway Torque 0.07
Clearance Diameter 0.88
Length (L" / H") 1.788
Load Rating 25 (oz-in)
Material Stainless Steel
MAX SPEED (RPM) 1000
Pitch 64
Shaft Dia. (inch) 0.125
Weight (oz.) 0.6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team