S9520A-TS5

96 DP, 20 (oz-in) Max. Load Rating, wt. of 0.6oz, for .09375 Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 4 $353.20 6 wks
5 - 9 $298.7 6 wks
10 - 24 $269.8 6 wks
25 - 49 $236.74 8 wks
50+ Request for Quote
$353.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breakway Torque 0.05
Clearance Diameter 0.957
Length (L" / H") 3
Load Rating 20 (oz-in)
Material Stainless Steel
MAX SPEED (RPM) 1000
Pitch 96
Shaft Dia. (inch) 0.09375
Weight (oz.) 0.6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team