S9460A-T703

64 DP, 28 (oz-in), Max. Load Rating, wt. OF 1.7oz, for .250 Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 4 $396.42 4 wks
5 - 9 $346.55 6 wks
10 - 24 $303.33 6 wks
25 - 49 $260.03 6 wks
50+ Request for Quote
$396.42

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Breakway Torque 0.15 oz-in
Clearance Diameter 0.188
Load Rating 28 (oz-in)
Material Stainless Steel
MAX SPEED (RPM) 900
Overall Length 1.44
Pitch 64
Shaft Dia. (inch) 0.25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team