S9440A-T702
64 DP, 27 (oz-in), Max. Load Rating, wt. OF 0.8oz, for .188 Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $372.75 | 4 wks |
5 - 9 | $323.52 | 6 wks |
10 - 24 | $282.15 | 6 wks |
25 - 49 | $240.54 | 6 wks |
50+ | Request for Quote |
$372.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breakway Torque | 0.07 oz-in |
---|---|
Clearance Diameter | 0.988 |
Load Rating | 27 (oz-in) |
Material | Stainless Steel |
MAX SPEED (RPM) | 900 |
Overall Length | 1.22 |
Pitch | 64 |
Shaft Dia. (inch) | 0.188 |