S9200A-G163-46

Electromechanical Limit Switch, Rotate From 13650 - 13950 Degrees
Qty Range Price/Unit Ships Within
1 - 4 $476.21 6 wks
5 - 9 $458.19 6 wks
10 - 24 $448.4 6 wks
25 - 49 $434.58 8 wks
50+ Request for Quote
$476.21

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Max. Torque Capacity (oz-in) 150 oz-in
Overall Length 3.593 Inch
Overall Width 1.406 Inch
Rotation Limit (°) 13650 – 13950 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team