S9200A-G163-44

Electromechanical Limit Switch, Rotate From 13050 - 13350 Degrees
Qty Range Price/Unit Ships Within
1 - 4 $472.73 6 wks
5 - 9 $454.82 6 wks
10 - 24 $445.1 6 wks
25 - 49 $431.37 8 wks
50+ Request for Quote
$472.73

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Max. Torque Capacity (oz-in) 150 oz-in
Overall Length 3.593 Inch
Overall Width 1.406 Inch
Rotation Limit (°) 13050 – 13350 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team