S9200A-G163-32
Electromechanical Limit Switch, Rotate From 9450 - 9750 Degrees
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $607.19 | 6 wks |
5 - 9 | $584.04 | 6 wks |
10 - 24 | $571.52 | 6 wks |
25 - 49 | $553.84 | 8 wks |
50+ | Request for Quote |
$607.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Max. Torque Capacity (oz-in) | 150 oz-in |
---|---|
Overall Length | 3.593 Inch |
Overall Width | 1.406 Inch |
Rotation Limit (°) | 9450 – 9750 Degree |