S9200A-G163-07

Electromechanical Limit Switch, Rotate From 1950 - 2250 Degrees
Qty Range Price/Unit Ships Within
1 - 4 $306.10 6 wks
5 - 9 $293.85 6 wks
10 - 24 $287.3 6 wks
25 - 49 $278.09 8 wks
50+ Request for Quote
$306.10

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Max. Torque Capacity (oz-in) 150 oz-in
Overall Length 3.593 Inch
Overall Width 1.406 Inch
Rotation Limit (°) 1950 – 2250 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team