S9142M-D51A
1125 oz-in Min.Holding torque, NEMA size 42 Frame Hybrid Stepper Motor
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1815.36 | 12 wks |
25 - 49 | $1513.95 | 12 wks |
50+ | $1424.88 | 12 wks |
$1,815.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Min. Holding Torque | 1125 |
---|---|
Motor Configuration | Double Shafts |
Motor Connection | Unipolar |
Motor Length | 5.1 Inch |
NEMA Frane Size | 42 |
Phase Curent (amps) | 9.5 amps |
Phase Inductance (mH) | 1.9 mH |
Shaft Dia. | 0.6248 Inch |
Step Angle (°) | 1.8 Degree |
Voltage (Vdc) | 2.7 Volts |