S9134M-S37

424 oz-in Min.Holding torque, NEMA size 34 Frame Hybrid Stepper Motor
Qty Range Price/Unit Ships Within
1 - 24 $369.98 8 wks
25 - 49 $342.44 8 wks
50+ $318.82 8 wks
$369.98

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Min. Holding Torque 424
Motor Configuration Single Shaft
Motor Connection Series
Motor Length 3.7 Inch
NEMA Frane Size 34
Phase Curent (amps) 3.24 amps
Phase Inductance (mH) 11.6 mH
Shaft Dia. 0.375 Inch
Step Angle (°) 1.8 Degree
Voltage (Vdc) 3.5 Volts

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team