S9134M-S25
212 oz-in Min.Holding torque, NEMA size 34 Frame Hybrid Stepper Motor
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $248.96 | 8 wks |
25 - 49 | $232.49 | 8 wks |
50+ | $220.86 | 8 wks |
$248.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Min. Holding Torque | 212 |
---|---|
Motor Configuration | Single Shaft |
Motor Connection | Series |
Motor Length | 2.5 Inch |
NEMA Frane Size | 34 |
Phase Curent (amps) | 2.42 amps |
Phase Inductance (mH) | 10 mH |
Shaft Dia. | 0.375 Inch |
Step Angle (°) | 1.8 Degree |
Voltage (Vdc) | 3 Volts |