S9123M-S15HT
54.2 oz-in Min.Holding torque, NEMA size 23 Frame Hybrid Stepper Motor
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $134.85 | 8 wks |
25 - 49 | $126.17 | 8 wks |
50+ | $115.76 | 8 wks |
$134.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Min. Holding Torque | 54.2 |
---|---|
Motor Configuration | Single Shaft |
Motor Connection | Unipolar |
Motor Length | 1.54 Inch |
NEMA Frane Size | 23 |
Phase Curent (amps) | 1 amps |
Phase Inductance (mH) | 5.4 mH |
Shaft Dia. | 0.25 Inch |
Step Angle (°) | 1.8 Degree |
Voltage (Vdc) | 5.2 Volts |