S9123M-D21HT
177 oz-in Min.Holding torque, NEMA size 23 Frame Hybrid Stepper Motor
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $159.06 | 12 wks |
25 - 49 | $149.59 | 12 wks |
50+ | $140.71 | 12 wks |
$159.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Min. Holding Torque | 177 |
---|---|
Motor Configuration | Double Shafts |
Motor Connection | Series |
Motor Length | 2.13 Inch |
NEMA Frane Size | 23 |
Phase Curent (amps) | 1.41 amps |
Phase Inductance (mH) | 10 mH |
Shaft Dia. | 0.25 Inch |
Step Angle (°) | 1.8 Degree |
Voltage (Vdc) | 5.1 Volts |