S9123C-S18GM005

Stepper Gearmotor: 5.96" Overall Length, Nema Size 23, With a Holding Torque of 500 oz-in
Qty Range Price/Unit Ships Within
1 - 4 $475.02 6 wks
5 - 9 $457.47 6 wks
10 - 24 $442.68 8 wks
25 - 49 $428.84 8 wks
50+ Request for Quote
$475.02

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Continious Torque See Curve-Catalog page
Gear Ratio (to 1) 5 To 1
Max. Backlash (arc min.) 30 arc min.
Max. Holding Torque (oz-in) 500 oz-in
Max. Input Speed (rpm) 1000 rpm
NEMA Frame Size 23
Phase Resistance (ohms) / Winding Inductance (mH) 0.37 / .6 ohms / mH
Rated Current (amp) 4.7 Amp. / Phase
Shaft Dia. / Length 0.3125 / 5.96 in
Step Angle / # Of Leads 1.8° / 6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team