S9118A-T628-16
102.24 TO 1, MGX T-Series Inline Miniature Spur Gearhead 1.75" O.D. (Bu-Ord size 18) Gearhead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $632.19 | 8 wks |
5 - 9 | $573.33 | 8 wks |
10 - 24 | $523.68 | 8 wks |
25+ | Request for Quote |
$632.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc min. |
---|---|
Bu-ord Size | 18 |
Gear Ratio (to 1) | 102.24 To 1 |
Max. Start Torque (ozf in.) | 0.02 ozf in. |
Output Shaft Configuration | Inline |
Output Shaft Rotation | Opposite To Input |
Output Torque (ozf-in.) | 54 ozf in. |
Shaft Dia. | 0.25 Inch |
Shaft Length | 0.5 Inch |