S9118A-T628-13
72.43 TO 1, MGX T-Series Inline Miniature Spur Gearhead 1.75" O.D. (Bu-Ord size 18) Gearhead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $543.14 | 8 wks |
5 - 9 | $491.16 | 8 wks |
10 - 24 | $448.05 | 8 wks |
25+ | Request for Quote |
$543.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc min. |
---|---|
Bu-ord Size | 18 |
Gear Ratio (to 1) | 72.43 To 1 |
Max. Start Torque (ozf in.) | 0.02 ozf in. |
Output Shaft Configuration | Inline |
Output Shaft Rotation | Same As Input |
Output Torque (ozf-in.) | 54 ozf in. |
Shaft Dia. | 0.25 Inch |
Shaft Length | 0.5 Inch |