S9118A-T6028-24
351 TO 1, MGX T-Series Inline Miniature Spur Gearhead, Double-Ended 1.75" O.D.(Bu-Ord size 18) Speed Reducer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $508.96 | 4 wks |
| 5 - 9 | $446.85 | 4 wks |
| 10 - 24 | $402.03 | 6 wks |
| 25+ | $342.44 | 6 wks |
$508.96
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Backlash (arc min) | 30 arc minutes |
|---|---|
| Bu-ord Size | 18 |
| Cont. Torque (ozf.in.) | 54 ozf in. |
| Gear Ratio (to 1) | 351 To 1 |
| Outside Diameter | 1.75 Inch |
| Shaft Configuration | Inline Shafts |
| Shaft Dia. (input) | 0.25 |
| Shaft Dia. (Output) | 0.25 |
| Shaft Rotation | Opposite To Input |
| Start Torque (ozf-in.) | 0.02 ozf in. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities