S9118A-T6028-07
30.33 TO 1, MGX T-Series Inline Miniature Spur Gearhead, Double-Ended 1.75" O.D.(Bu-Ord size 18) Speed Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $370.04 | 4 wks |
5 - 9 | $324.89 | 4 wks |
10 - 24 | $292.31 | 6 wks |
25+ | $257.78 | 6 wks |
$370.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (arc min) | 30 arc minutes |
---|---|
Bu-ord Size | 18 |
Cont. Torque (ozf.in.) | 54 ozf in. |
Gear Ratio (to 1) | 30.33 To 1 |
Outside Diameter | 1.75 Inch |
Shaft Configuration | Inline Shafts |
Shaft Dia. (input) | 0.25 |
Shaft Dia. (Output) | 0.25 |
Shaft Rotation | Opposite To Input |
Start Torque (ozf-in.) | 0.02 ozf in. |