S9117M-S18HT
62.8 oz-in Min.Holding torque, NEMA size 17 Frame Hybrid Stepper Motor
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $118.94 | 12 wks |
25 - 49 | $110.43 | 12 wks |
50+ | $103.39 | 12 wks |
$118.94
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Min. Holding Torque | 62.8 |
---|---|
Motor Configuration | Single Shaft |
Motor Connection | Series |
Motor Length | 1.85 Inch |
NEMA Frane Size | 17 |
Phase Curent (amps) | 0.85 amps |
Phase Inductance (mH) | 12 mH |
Shaft Dia. | 0.1968 Inch |
Step Angle (°) | .9 & 1.8 Degree |
Voltage (Vdc) | 5.7 Volts |