S9117M-D13HT
31.1 oz-in Min.Holding torque, NEMA size 17 Frame Hybrid Stepper Motor
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $102.22 | 12 wks |
25 - 49 | $94.93 | 12 wks |
50+ | $90 | 12 wks |
$102.22
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Min. Holding Torque | 31.1 |
---|---|
Motor Configuration | Double Shafts |
Motor Connection | Parallel |
Motor Length | 1.3 Inch |
NEMA Frane Size | 17 |
Phase Curent (amps) | 1.34 amps |
Phase Inductance (mH) | 2.5 mH |
Shaft Dia. | 0.1968 Inch |
Step Angle (°) | .9 & 1.8 Degree |
Voltage (Vdc) | 2.8 Volts |